BURNDY
QN14FF250D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of QN14FF250D QN14FF250D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

QN14FF250D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN14FF250D

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QN14FF250D.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Catalog Number

QN14FF250D

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810038345

UPC 14 Digit GTIN

00781810038345

Dimensions

Dimension - B Length fraction

19/50 in

Dimension - B Length inch

0.38 in

Dimension - D inch

0.16 in

Dimension - Length Overall inch

0.89 in

Dimension - Pad Width inch

0.23 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999