BURNDY
QN14M25X03B, Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of QN14M25X03B QN14M25X03B, Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

QN14M25X03B, Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN14M25X03B

Nylon Male Quick Disconnect For 16 - 14 AWG (.25 x .03).

QN14M25X03B.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Catalog Number

QN14M25X03B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292853

UPC 14 Digit GTIN

00781810292853

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999