BURNDY
QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)
Image of QN18F11X02D QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

Brand: Burndy

Catalog ID: QN18F11X02D

Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02).

QN18F11X02D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN18F11X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525050

UPC 14 Digit GTIN

00781810525050

Dimensions

Dimension - Length Overall inch

0.77 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999