BURNDY
QN18M25X03D, Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of QN18M25X03D QN18M25X03D, Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

QN18M25X03D, Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN18M25X03D

Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03).

QN18M25X03D.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Application

Male Disconnect

Catalog Number

QN18M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293324

UPC 14 Digit GTIN

00781810293324

Dimensions

Dimension - Length Overall inch

0.87 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999