BURNDY
QP10F25X03BG25, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of QP10F25X03BG25 QP10F25X03BG25, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

QP10F25X03BG25, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QP10F25X03BG25

Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03).

QP10F25X03BG25.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP10F25X03BG25

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810486214

UPC 14 Digit GTIN

00781810486214

Dimensions

Dimension - B Length fraction

3/13 in

Dimension - B Length inch

0.23 in

Dimension - F Width Center to Center inch

0.13 in

Dimension - Length Overall inch

0.97 in

Dimension - Width inch

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

12000