BURNDY
Image of QP10M250D QP10M250D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of QP10M250D QP10M250D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

QP10M250D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP10M250D

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Product details

General

Catalog Number

QP10M250D

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810020647

UPC 12 Digit

7818100206477

Dimensions

Dimension - D inch

0.35 in

Dimension - Length Overall inch

1.12 in

Dimension - N inch

0.18 in

Dimension - Pad Width inch

0.25 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)