BURNDY
QP10M25X03D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of QP10M25X03D QP10M25X03D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

QP10M25X03D, Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QP10M25X03D

Vinyl Male Quick Disconnect For 12 - 10 AWG (.25 x .03).

QP10M25X03D.

  • Butted seam
  • Funnel entry barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Application

Male Disconnect

Catalog Number

QP10M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525067

UPC 14 Digit GTIN

00781810525067

Dimensions

Dimension - Length Overall inch

0.93 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999