BURNDY
QP14M18X02B, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)
Image of QP14M18X02B QP14M18X02B, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

QP14M18X02B, Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand: Burndy

Catalog ID: QP14M18X02B

Vinyl Male Quick Disconnect For 16 - 14 AWG (.19 x .02).

QP14M18X02B.

  • Butted seam
  • Funnel entry barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Catalog Number

QP14M18X02B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292808

UPC 14 Digit GTIN

00781810292808

Dimensions

Dimension - Length Overall inch

0.76 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999