BURNDY
QP18F25X03BG25, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of QP18F25X03BG25 QP18F25X03BG25, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

QP18F25X03BG25, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QP18F25X03BG25

Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

QP18F25X03BG25.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

General

Catalog Number

QP18F25X03BG25

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810486252

UPC 14 Digit GTIN

00781810486252

Dimensions

Dimension - B Length fraction

1/5 in

Dimension - B Length inch

0.20 in

Dimension - F Width Center to Center inch

0.08 in

Dimension - Length Overall inch

0.87 in

Dimension - Width inch

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

11625