BURNDY
QPX28R28R, Heavy Duty Copper Tapping Connector
Image of QPX28R28R QPX28R28R, Heavy Duty Copper Tapping Connector

QPX28R28R, Heavy Duty Copper Tapping Connector

Brand: Burndy

Catalog ID: QPX28R28R

VERSITAP™ Mechanical Parallel Clamp.

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Catalog Number

QPX28R28R

Connector Type

Universal Clamp

Material

Aluminum

Material - Hardware

DURIUM™ Silicon Bronze

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810097137

UPC 14 Digit GTIN

00781810097137

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.06 in

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - Width inch

2.06 in

Dimension - Width mm

52 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

5

Minimum Pack Quantity

1