
Brand: Burndy
Catalog ID: QPX3434
Application
For Tee, Cross, Parallel, Butt And Tap Connections
Catalog Number
QPX3434
Connector Type
Universal Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
VERSITAP
Temperature Rating
194
Trade Name
VERSITAP™
Type
QPX
UPC
781810344002
UPC 14 Digit GTIN
00781810344002
Dimension - Height fraction
3
Dimension - Height inch
3
Dimension - Height mm
76.2 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.06 in
Dimension - Width fraction
2-3/16 in
Dimension - Width inch
2.19
Dimension - Width mm
56 mm
Package Height
Package Length
Package Weight
Package Width
Rating - Minimum Voltage
600
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250 kcmil-500 kcmil
Conductor - Copper Str Tap
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
250 kcmil-500 kcmil
Conductor - Nominal Diameter
0.114, 0.128, 0.144, 0.162, 0.571, 0.600, 0.630, 0.681, 0.728, 0.772, 0.813
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Temperature Rating
194
Connector Type
Universal Clamp
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1008