BURNDY
QPX4444, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX4444 QPX4444, Mech. Parallel Clamp for Cu, Mult. Configurations

QPX4444, Mech. Parallel Clamp for Cu, Mult. Configurations

Brand: Burndy

Catalog ID: QPX4444

VERSITAP™ Mechanical Parallel Clamp for Cu, Run: 500-1000 kcmil, Tap: 500-1000 kcmil. Capable of Tee, Cross, Parallel, Butt and Tap Configurations

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections

Catalog Number

QPX4444

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810345757

UPC 14 Digit GTIN

00781810345757

Dimensions

Dimension - Height fraction

3-7/16

Dimension - Height inch

3.44

Dimension - Height mm

87.4 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Width fraction

2-9/16 in

Dimension - Width inch

2.56

Dimension - Width mm

65 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

500 kcmil-1000 kcmil

Conductor - Copper Str Tap

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

500 kcmil-1000 kcmil

Conductor - Nominal Diameter

0.162, 0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

576