BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX4444Y, Tin Plated Heavy Duty Copper Tapping Connector, Run: 750-1000 kcmil; Tap: 250-500 kcmil

Brand:

Burndy

Catalog ID:

QPX4444Y

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 750 - 1000 kcmil; Tap: 250 - 500 kcmil.

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Catalog Number

QPX4444Y

Connector Type

Universal Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810006146

UPC 12 Digit

7818100061466

Dimensions

Dimension - Height fraction

3-7/8 in

Dimension - Height inch

3.78

Dimension - Height mm

96 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - Width fraction

3-1/2 in

Dimension - Width inch

3.5

Dimension - Width mm

89 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Run Range

750 kcmil-1000 kcmil

Conductor - AL Str Tap

750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Tap Range

750 kcmil-1000 kcmil

Conductor - Copper Str Run

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

750 kcmil-1000 kcmil

Conductor - Copper Str Tap

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

750 kcmil-1000 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads