BURNDY
QQA26, Twin Clamping, 1-Hole, Heavy Duty Copper Terminal
Image of QQA26 QQA26, Twin Clamping, 1-Hole, Heavy Duty Copper Terminal

QQA26, Twin Clamping, 1-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QQA26

Heavy Duty Copper Lug, 1-Hole, 3/8" Stud. Twin Clamping Element. 1/0-2/0 AWG Str, Copper

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QQA26

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325704

UPC 14 Digit GTIN

00781810325704

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.94 in

Dimension - Height fraction

1.125 in

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

100 (61) Navy;125 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy-125 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Size

1/0-2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Connector Type

Duel Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1

Minimum Pack Quantity

7

Pallet Quantity

1