BURNDY
QQA

QQA28, Twin Clamping Heavy Duty Copper Lug Connector

Brand: Burndy

Catalog ID: QQA28

Copper Terminal, Heavy Duty, 1 Hole, 3/0-4/0 AWG (Str), 3/8" Stud, 2 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QQA28

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325759

UPC 14 Digit GTIN

00781810325759

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.06 in

Dimension - Height fraction

1.3125 in

Dimension - Height inch

0.406

Dimension - Height mm

33.3 mm

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

10.31

Dimension - N inch

0.53 in

Dimension - Pad Width inch

1.00 in

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy;200 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy-200 (61) Navy

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1

Minimum Pack Quantity

1