
Brand: Burndy
Catalog ID: QR28
Catalog Number
QR28
Connector Type
In-Line
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLINK™
UPC
781810334515
UPC 14 Digit GTIN
00781810334515
Dimension - B Length fraction
1-1/16 in
Dimension - B Length inch
1.06 in
Dimension - Height fraction
1-3/8 in
Dimension - Height inch
1.13 in
Dimension - Height mm
28.7 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - Width fraction
1 in
Dimension - Width inch
1.00 in
Dimension - Width mm
25 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size A
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size A Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Size B
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size B Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size A
3/0 AWG;4/0 AWG
Conductor - Copper Str Size A Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size B
3/0 AWG;4/0 AWG
Conductor - Copper Str Size B Range
3/0 AWG-4/0 AWG
Conductor Size
3/0-4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
250 LBS/in
Connector Type
In-Line
Physical Attribute - Number of Screws
2
Carton Quantity
1
Minimum Pack Quantity
10
Pallet Quantity
1