BURNDY
Image of QR34 QR34, Heavy Duty Copper Splice Reducer
Image of QR34 QR34, Heavy Duty Copper Splice Reducer

QR34, Heavy Duty Copper Splice Reducer

Brand: Burndy

Catalog ID: QR34

Splice or Reducer, 400 - 500 kcmil, Recommended Tightening Torque: 375 IN-LB.

  • Type QR QIKLINK™ splice or reducer features a neat, compact, easy to tape installation
  • One-wrench installation

Product details

General

Catalog Number

QR34

Connector Type

In-Line

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLINK™

UPC

781810334690

UPC 14 Digit GTIN

00781810334690

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Height fraction

2-1/16 in

Dimension - Height inch

2.06 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.06 in

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.44 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - Copper Str Size A

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

400 kcmil-500 kcmil

Conductor - Copper Str Size B

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size A
  • CU C Str-Size B
  • CU C Solid-Size A
  • CU C Solid-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

2

Resources and downloads