BURNDY
Image of RCC600E Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"
Image of RCC600E Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"

Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"

OR

Brand:

Burndy

Catalog ID:

RCC600E

Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn CU/AL, Max. Ins Dia. 1.05".

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RCC600E

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810488195

UPC 12 Digit

7818104881955

Dimensions

Cable Insulation Diameter Maximum

1.05 in

Length

10.5 in

Weight

1.2 lb

Width

1.25 in

Conductor Related

Crimping Ranges

Cutting Capacity: Copper 600 kcmil; Aluminum: 600 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads