BURNDY
Image of U1104WE Radial Non-Butting Twin U Die, Index 1104
Image of U1104WE Radial Non-Butting Twin U Die, Index 1104

Radial Non-Butting Twin U Die, Index 1104

Brand: Burndy

Catalog ID: U1104WE

Non-Butting U Die, Index 1104.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 1104

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1104WE

Color Code

Brown

Crimp Force Capacity

12 ton

Die Index

1104

Die Type

U Die

Type

Die

UPC

781810056905

UPC 14 Digit GTIN

00781810056905

Dimensions

Weight

0.1 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only