BURNDY
RccCutter_Photo_ColorRGB

Ratchet Cable Cutter, Cuts up to 336 kcmil ACSR, up to 500 kcmil Aluminum, up to 350 kcmil Copper

OR

Brand: Burndy

Catalog ID: RCC336

Ratchet Cable Cutter, Cuts up to 336 kcmil ACSR, 500 kcmil AL, 350 kcmil CU.

General

Application

  • Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RCC336

EU RoHS Indicator

Yes

Sub Brand

RATCHET CUTTER

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810459980

UPC 14 Digit GTIN

00781810459980

Dimensions

Cable Insulation Diameter Maximum

1.25 in

Dimensions

10.5 in x 3.5 in x 1.25 in

Height

1.25 in

Length

10.5 in

Weight

1.2 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only