
Brand: Burndy
Catalog ID: MR22
Application
Crimping
Application - For Use On
Heat Shrink Terminals, #8-22 AWG (Red Blue Yellow)
Catalog Number
MR22
Die Type
Permanent Die Grooves
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810477694
UPC 14 Digit GTIN
00781810477694
Weight
1.4 lb
Crimping Ranges
#22 - #8 AWG
Standards - RoHS Compliance Status
CM
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool only
Pallet Quantity
1