BURNDY
Ratchet Ferrule Crimper, Side Load Capability with (3) Interchangeable Dies, Use with Bare and Covered UL Listed Ferrule Series, #26 AWG – 1/0 AWG.
Image of YF261CSKIT Ratchet Ferrule Crimper, Side Load Capability with (3) Interchangeable Dies, Use with Bare and Covered UL Listed Ferrule Series, #26 AWG – 1/0 AWG.

Ratchet Ferrule Crimper, Side Load Capability with (3) Interchangeable Dies, Use with Bare and Covered UL Listed Ferrule Series, #26 AWG – 1/0 AWG.

Brand: Burndy

Catalog ID: YF261CSKIT

Crimper for Bare and Covered Ferrules, (3) Dies, #26 AWG - 1/0 AWG, Side Load.

  • Side Load
  • Low handle force to reduce strain
  • Crimps Bare and Covered Ferrules
  • Left and Right Hand Compatible
  • Full Cycle Ratchet with non-slip handles
  • Interchangeable Dies: YF2610D (26-10), YF864D (8,6,4) YF21D (2,1,1/0)

General

Application

Crimping

Application - For Use On

Bare and Covered Ferrules

Catalog Number

YF261CSKIT

Tool Type

Ratchet Crimper for Ferrules

Type

Crimper

UPC

621945625938

Dimensions

Dimensions

10 in x 2.7 in x 0.9 in

Height

0.9 in

Length

10 in

Weight

1.25 lb

Width

2.7 in

Conductor Related

Crimping Ranges

Copper: #26 AWG - #1/0 AWG

Logistics

Package Contents

Tool, YF2610D, YF864D, YF21D, torque key, plastic case