BURNDY
Image of YF268CFSL Ratchet Ferrule Crimper with Front and Side Load Capability, Use with Bare and Covered UL Listed Ferrule Series, #26 AWG - 8 AWG.

Ratchet Ferrule Crimper with Front and Side Load Capability, Use with Bare and Covered UL Listed Ferrule Series, #26 AWG - 8 AWG.

OR

Brand: Burndy

Catalog ID: YF268CFSL

Crimper for Bare and Covered Ferrules, #26 AWG - 8 AWG, Front and Side Load.

  • Front or Side Load
  • Ergonomic Design
  • Crimps Bare and Covered Ferrules
  • Left and Right Hand Compatible
  • Full Cycle Ratchet with non-slip handles
  • Self-adjusting for covered and bare ferrules

General

Application

Crimping

Application - For Use On

Bare and Covered Ferrules

Catalog Number

YF268CFSL

Tool Type

Ratchet Crimper for Ferrules

Type

Crimper

UPC

621945625921

Dimensions

Dimensions

7.1 in x 2.7 in x 0.9 in

Height

0.9 in

Length

7.1 in

Weight

0.65 lb

Width

2.7 in

Conductor Related

Crimping Ranges

Copper: #26 AWG - #8 AWG

Logistics

Package Contents

Tool only