BURNDY
Ratchet Wire Rope Cutter, Cuts Mild Steel: 5/16” diameter and Stainless Steel: 1/4” diameter
Image of RWRC516 Ratchet Wire Rope Cutter, Cuts Mild Steel: 5/16” diameter and Stainless Steel: 1/4” diameter
Discontinued

Ratchet Wire Rope Cutter, Cuts Mild Steel: 5/16” diameter and Stainless Steel: 1/4” diameter

Brand: Burndy

Catalog ID: RWRC516

Ratchet Wire Rope Cutter, Cuts Mild Steel: 5/16” dia. and Stainless Steel: 1/4” dia. The RWRC516 has been discontinued, there is not current replacement.

  • Hardened steel blades
  • Rapid blade advance
  • Reduced handle force compared to scissor or compound action designs

General

Application

Cutting

Application - For Use On

Mild Steel, Stainless Steel Wire Rope

Catalog Number

RWRC516

Tool Type

Ratchet Wire Rope Cutter

Type

Cutter

UPC

781810544181

UPC 14 Digit GTIN

00781810544181

Dimensions

Dimensions

10.5 in x 3.5 in x 1.25 in

Height

1.25 in

Length

10.5 in

Package Height

Package Length

Package Weight

Package Width

Weight

1.2 lb

Width

3.5 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only