BURNDY
Image of RDM728T RDM728T, URD Mole 7 outlets total

RDM728T, URD Mole 7 outlets total

Brand: Burndy

Catalog ID: RDM728T

URD MOLE, #12 Sol - 350 kcmil(6 Outlets) & 350 - 500 kcmil(1 Outlet).

  • Type RDM-28 MOLE connectors are economical, insulated, submersible service junction suitable for direct burials or for use in enclosures
  • Disconnectable Joints allow additions of new services without disturbing previous installations
  • Taping is eliminated, Heat Shrink or Force-Fit Rubber Sleeves insulate each joint
  • Rubber is used to insulated the MOLE body
  • Removable sealing covers are supplied on all outlets but two
  • REA Listed Tap Kits, including HYLUG, Hardware and Sleeve are ordered separately

General

Catalog Number

RDM728T

Connector Type

Mole

Insulation

Y

Insulation Type

Vinyl

Material

Aluminum Alloy

Number Of Outlets

7

Plated

Y

Plating Type

Tin

Trade Name

MOLE™

UPC

781810180204

UPC 14 Digit GTIN

00781810180204

Dimensions

Dimension - Length Overall inch

11.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Run

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

4 AWG-350 kcmil

Conductor - Copper Str Run

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

4 AWG-4/0 AWG

Conductor - Copper Str Tap

500 kcmil

Conductor - Copper Str Tap Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Mole

Number Of Outlets

7

Logistics

Minimum Pack Quantity

1