BURNDY
Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR
Image of RHCC129ACSR Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR

Brand: Burndy

Catalog ID: RHCC129ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" CU/AL, 1113 kcmil ACSR.

  • Interference free closure for mid-span cuts
  • Precision cutting blades for clean cuts
  • High strength steel cylinder
  • Light weight, ergonomic design
  • Durable canvas carrying bag stores tool and accessories

Specialized latch head design interference free closure for mid-span cuts, Precision cutting blades for clean cuts on Cu/Al, ACSR, ground rods, rebar, guy strand, and soft steel bolts, High strength steel cylinder for durability and long life

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Catalog Number

RHCC129ACSR

EU RoHS Indicator

Yes

Tool Type

Remote Hydraulic Cutter

Type

Cutter

UPC

781810372357

UPC 14 Digit GTIN

00781810372357

Dimensions

Dimensions

11.41 in x 3.65 in x 2.33 in

Height

2.33 in

Length

11.41 in

Weight

6.21 lb

Width

3.65 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Tool, Canvas Carry Bag

Pallet Quantity

168