

Brand: Burndy
Catalog ID: RHCC245CUAL
Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Catalog Number
RHCC245CUAL
Tool Type
Remote Hydraulic Cutter
Type
Cutter
UPC
781810439791
UPC 14 Digit GTIN
00781810439791
Dimensions
14.8 in x 4.74 in x 2.45 in
Height
2.45 in
Length
14.8 in
Weight
8.4 lb
Width
4.74 in
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool, Nylon Carry Bag