BURNDY
Image of RHCC2156ACSR Remote Hydraulic Cutter, 10000 psi, Cuts up to 2156 kcmil ACSR, up to 2.00" Copper and Aluminum
Image of RHCC2156ACSR Remote Hydraulic Cutter, 10000 psi, Cuts up to 2156 kcmil ACSR, up to 2.00" Copper and Aluminum

Remote Hydraulic Cutter, 10000 psi, Cuts up to 2156 kcmil ACSR, up to 2.00" Copper and Aluminum

Brand:

Burndy

Catalog ID:

RHCC2156ACSR

  • 180° head rotation
  • Durable hardened, precision steel blades
  • Specialized latch head for mid-span cuts
  • Durable canvas carrying bag stores tool and accessories

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RHCC2156ACSR

Type

Cutter

UPC

781810671559

UPC 12 Digit

7818106715599

Dimensions

Dimension - Thread Size

-

Dimensions

13.17 in x 2.69 in x 4.13 in

Height

4.13 in

Length

13.17 in

Weight

10 lb

Width

2.69 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag