BURNDY
Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. Copper and Aluminum
Image of RHCC4CUAL Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. Copper and Aluminum

Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. Copper and Aluminum

Brand: Burndy

Catalog ID: RHCC4CUAL

Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. CU/AL.

  • Specialized scissor head design for interference free closure for mid-span cuts
  • High strength hardened steel cutting blades
  • 360º swivel hose fitting
  • Stainless Steel lifting assist eyebolt
  • Light weight ergonomic design

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RHCC4CUAL

Type

Cutter

UPC

781810665855

Dimensions

Dimensions

21.29 in x 5.15 in x 9.13 in

Height

9.13 in

Length

21.29 in

Weight

19.9 lb

Width

5.15 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Canvas Carry Bag