

Brand: Burndy
Catalog ID: RK2262
Application
For use on illuminating instrument panels
Catalog Number
RK2262
Sub Brand
ACCESSORY
Type
TERMINAL BLOCKS
UPC
781810024126
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1200