
Brand: Burndy
Catalog ID: Y1MRKIT
Kit includes: Y1MRTC Full-Cycle Ratchet Tool, Sturdy Metal Carrying Case, Terminals: YA8CL, YA8CL1, YA6CL, YAV6CLTC14FX, YA4CL, YAV4CLTC14FX, YA2CL, YAV2CLTC516FX, YA1CL, Splices: YS8CL, YS6CL, YS4CL, YS2CL, YS1CL
Application
Crimping
Application - For Use On
#8-1 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps
Catalog Number
Y1MRKIT
Die Type
Rotating Die Wheel
EU RoHS Indicator
Yes
Sub Brand
HYTOOL
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810276754
UPC 14 Digit GTIN
00781810276754
Dimensions
17.85 in x 7.38 in x 2.06 in
Height
2.06 in
Length
17.85 in
Weight
16.4 lb
Width
7.38 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
(1 each) Y1MRTC, Y1MRKITCASE, (50 each) YA8CLBOX, YA8CL1BOX, YS8CLBOX; (25 each) YA6CLBOX, YAV6CLTC14FX, YS6CLBOX, YA4CLBOX, YAV4CLTC14FX, YS4CLBOX; (15 each) YA2CL, YAV2CLTC516FX, YA1CLBOX; (10 each) YS2CLBOX, YS1CLBOX