
Brand: Burndy
Catalog ID: U28AT
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
U28AT
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810627211
UPC 14 Digit GTIN
00781810627211
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.79 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Carton Quantity
1
Minimum Pack Quantity
2
Package Contents
Die only