BURNDY
RYA2UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)
Image of RYA2UC RYA2UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA2UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand: Burndy

Catalog ID: RYA2UC

Heat Shrink Tap Kit, #4 - #1 STR 1/0 sol Cu, #2 - #1 STR 1/0 sol Al, 2" L, 8A Index.

General

Catalog Number

RYA2UC

Connector Type

Heat Shrink

Die Index

243;BG

Physical Attribute - Number of Crimps Required

1

Trade Name

MOLE™

UPC

781810180853

UPC 14 Digit GTIN

00781810180853

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

0.65 in

Dimension - Length Overall inch

2 in

Dimension - Pad Width inch

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

2 AWG-1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Heat Shrink

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2664