BURNDY
Image of RYA34C2 RYA34C2, URD Mole Tap Assembly (Heat Shrink Sleeve)
Image of RYA34C2 RYA34C2, URD Mole Tap Assembly (Heat Shrink Sleeve)

RYA34C2, URD Mole Tap Assembly (Heat Shrink Sleeve)

Brand:

Burndy

Catalog ID:

RYA34C2

URD MOLE™ Tap Assembly (Heat Shrink Sleeve), 500 Kcmil Cu Cable.

Product details

General

Catalog Number

RYA34C2

Connector Type

Heat Shrink

Insulation

Y

Plated

N

Plating Type

Unplated

UPC

781810181256

Dimensions

Dimension - B Length inch

2.25 in

Dimension - D inch

1.06 in

Dimension - Length Overall inch

3.62 in

Dimension - Pad Width inch

1.52 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

540

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings