BURNDY
Image of S4P28A S4P28A, Span Tap Connector
Image of S4P28A S4P28A, Span Tap Connector

S4P28A, Span Tap Connector

Brand:

Burndy

Catalog ID:

S4P28A

Cast Al Alloy Span Tap Connector, #2-4/0 Str(Cu,Al)(Run), 6 Sol- 1/0 Str(Cu, Al)(Tap), Case: High Density Weather Resistant Polyethylene.

Connector supply prefilled with Penetrox and sealed

Product details

General

Application

Used for any combinations of aluminium or copper cables in any areas where use of aluminium conductor is an accepted practice

Catalog Number

S4P28A

EU RoHS Indicator

No

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Sub Brand

SPANTAP

Type

Span Tap Phase Connector

UPC

781810036907

UPC 12 Digit

7818100369077

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2400

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings