BURNDY
SHIELD 30, High-Performance Semi-Conducting Tape, 3/4"x15'
Image of SHIELD 30 SHIELD 30, High-Performance Semi-Conducting Tape, 3/4"x15'
New

SHIELD 30, High-Performance Semi-Conducting Tape, 3/4"x15'

Brand: Burndy

Catalog ID: SHIELD 30

SHIELD 30 is a high-performance semi-conducting tape designed for the rigorous demands of higher voltage electrical applications up to 110kV. This tape is crafted from a self-fusing, semi-conducting ethylene propylene rubber (EPR) base, making it highly conformable and ideal for splicing and repairing up to 110kV. SHIELD 30 is specifically engineered for applications involving XLPE cable terminations and joints, as well as for shielding various devices. Its unique ability to retain conductivity even when stretched combined with its resistance to environmental factors like ozone, UV, and xenon exposure, making it a reliable choice for maintaining system integrity in challenging conditions.

  • High Voltage Applications - suitable for use in splicing and repairing tasks up to 110kV, ensuring versatility in high voltage environments
  • Self-Fusing - merges seamlessly with itself upon application, providing a secure, homogeneous insulation layer without the need for adhesives
  • Temperature Resilience - withstands temperatures up to 130°C (266°F) in short-term overload situations, offering reliability under stress
  • Environmental Resistance - maintains performance integrity when exposed to ozone, UV, and xenon, enhancing durability in outdoor or harsh environments
  • Conductivity Retention - continues to conduct electricity effectively even when stretched, ensuring consistent electrical performance
  • High Conformability - easily conforms to irregular shapes and surfaces, making it ideal for complex joint and termination configurations

General

Catalog Number

SHIELD 30

Color

Black

UPC

621945720602

Dimensions

Dimensions

15 ft x 0.75 in x 0.05 in

Height

0.05 in

Length

15 ft

Weight

4 oz

Width

0.75 in

Certifications And Compliance

Certified Listed

  • ASTM D-4388
  • ASTM D-4325

Logistics

Carton Quantity

30