BURNDY
Image of UC1 Single Crimp U Die, Black, Index 13M

Single Crimp U Die, Black, Index 13M

Brand: Burndy

Catalog ID: UC1

Single Crimp U Die, Black, Index 13M.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Black
  • Die Index 13M

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UC1

Color Code

Black

Crimp Force Capacity

12 ton

Die Index

13M

Die Type

U Die

Type

Die

UPC

781810223239

UPC 14 Digit GTIN

00781810223239

Dimensions

Weight

0.77 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only