BURNDY
Image of UC4 Single Crimp U Die, Brown, Index 10M

Single Crimp U Die, Brown, Index 10M

Brand: Burndy

Catalog ID: UC4

Single Crimp U Die, Brown, Index 10M.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 10M

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UC4

Color Code

Brown

Crimp Force Capacity

12 ton

Die Index

10M

Die Type

U Die

Type

Die

UPC

781810223253

UPC 14 Digit GTIN

00781810223253

Dimensions

Weight

0.53 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only