BURNDY
Image of SN10B SN10B, Nylon Splice For 12 - 10 AWG

SN10B, Nylon Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: SN10B

Nylon Splice For 12 - 10 AWG.

SN10B.

  • Tin plated copper brazed butt seam
  • Smooth funnel entry for easy wire insertion
  • Mylon insulation offers high dielectric strength and stability

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN10B

Color Code

Yellow

Connector Type

Brazed Seam Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Trade Name

INSULINK™

Type

SN

UPC

781810525081

UPC 14 Digit GTIN

00781810525081

Dimensions

Dimension - L Length Overall mm

42 mm

Dimension - Length Overall inch

1.64 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Strip Length inch

3/8 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

10 - 12 AWG

Conductor Size

12 - 10 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Brazed Seam Butt Splice

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

1