BURNDY
Image of SN18 SN18, Nylon Splice For 22 - 18 AWG

SN18, Nylon Splice For 22 - 18 AWG

Brand: Burndy

Catalog ID: SN18

Cu Butt Splice, Smooth Funnel Entry, 18-22 AWG, 600 V, 1.25" L, Nylon Insul, Integral bbl, Tin Plated, Red(Insul Color).

SN18.

  • Seamless tubing, high quality design without seams to split
  • Electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properies
  • Tin plating provides durable long-lasting resistance to corrosion
  • Positive center wire stop for proper depth of wire insertion
  • Nylon is locked into position

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN18

Color Code

Red

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

SN

UPC

781810736944

UPC 14 Digit GTIN

00781810736944

Dimensions

Cable Insulation Diameter Maximum

0.115 in

Dimension - Diameter Max Size inch

0.12 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

3/16 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

22 - 18 AWG

Conductor Size

22 - 18 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999