BURNDY
Image of SNM14 SNM14, Nylon Splice For 16 - 14 AWG

SNM14, Nylon Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: SNM14

Nylon Splice For 16 - 14 AWG.

SNM14.

  • High Quality Nylon Butt Splice
  • Tin Plated, Seamless Tubing with Integral Barrel/Insulation Grip providing maximum tensile strength
  • Smooth Funnel Entry for easy wire insertion

General

Application

The type SNM INSULINK is a high quality nylon insulated butt splice designed to meet military MS25181, class 1 requirements.

Catalog Number

SNM14

Color Code

Blue

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

SNM

UPC

781810736555

UPC 14 Digit GTIN

00781810736555

Dimensions

Cable Insulation Diameter Maximum

0.15 in

Dimension - Diameter Max Size inch

0.15 in

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.53 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Strip Length inch

7/32 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 - 14 AWG

Conductor Size

16 - 14 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999