BURNDY
Image of SP10 SP10, Vinyl Splice For 12 - 10 AWG

SP10, Vinyl Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: SP10

Copper Splice, 12-10 AWG, 1.23" Splice Length, Vinyl Insulated.

SP10.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP10

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810710012

UPC 14 Digit GTIN

00781810710012

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - Diameter Max Size inch

0.26 in

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.23 in

Dimension - Outside Diameter inch

0.26 in

Dimension - Strip Length inch

21/64 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 - 10 AWG

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

480

Minimum Pack Quantity

40

Pallet Quantity

99999