BURNDY
Image of SP18BG25 SP18BG25, Vinyl Splice For 22 - 18 AWG
Image of SP18BG25 SP18BG25, Vinyl Splice For 22 - 18 AWG

SP18BG25, Vinyl Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

SP18BG25

Copper Butt Splice, 22 - 18 AWG, 600 V, Tin Plated.

SP18BG25.

  • Splices are constructed of pure electrolytic copper
  • Long butted seam barrel with deep V groove inner serrations for optimum conductivity, reliability, and holding power after crimping
  • Designed for joining two wire securely
  • Provides maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts Maximum, 105°C maximum

Features: Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move, Package: 25/Bag

Product details

General

Application

For Heavy Duty Application Requirements

Catalog Number

SP18BG25

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Trade Name

VINYLINK™

Type

SN

UPC

781810486313

UPC 12 Digit

7818104863133

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads