BURNDY
Image of YSR8CFX10CLREPKIT Splice Kit, reducer splice, heat shrink, YSR8CFX10CLREPKIT
New

Splice Kit, reducer splice, heat shrink, YSR8CFX10CLREPKIT

Brand: Burndy

Catalog ID: YSR8CFX10CLREPKIT

2kV Rated Solar PV Splice Kit, 8 AWG Str Flex (Side A), 14 AWG Str (Side B), compression reducer splice and 6" long (.5" supplied ID) heavy wall heat shrink

This specific kit includes reducing compression splices for #8 AWG Str Flex (Side A) and #14 AWG (Side B) wire and pre-cut 6-inch lengths of heavy wall black polyolefin heat shrink tubing to securely cover and protect the splice connection. While the repair splice kits themselves are not UL Listed, the individual components that make up the kit retain their UL Listing and other certifications. Each component, the compression splices and heat shrink tubing, has been tested and certified according to specific safety standards and retains these certifications even when sold as part of a kit. Sold in multiples of 100. Other sizes are available.

  • Splice and Heavy Wall Heat Shrink Packaged Together
  • Sold in multiples of 100
  • Reducing Splice Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Splice is clearly marked with color coding
  • Heavy Wall Black Polyolefin Heat Shrink Tubing, 6" lengths

General

Application

Compression Wire Splice Reducer with Heavy Wall Heat Shrink Kit

Catalog Number

YSR8CFX10CLREPKIT

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Heavy Wall Polyolefin and Tin Plated Copper

UPC

621945742543

Dimensions

Dimensions

6 in x 0.5 in x 0.5 in

Height

0.5 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.1 lb

Width

0.5 in

Conductor Related

Conductor - Copper Str Size Range

Splice 8 AWG Str Side A; #14 AWG Str Side B