BURNDY
Stainless Steel Circular Butting Pin U Die, Index 257
Image of U257 Stainless Steel Circular Butting Pin U Die, Index 257

Stainless Steel Circular Butting Pin U Die, Index 257

Brand: Burndy

Catalog ID: U257

Butting Pin U Die, Index 257.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 257

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U257

Crimp Force Capacity

12 ton

Die Index

257

Die Type

U Die

Type

Die

UPC

781810007266

UPC 14 Digit GTIN

00781810007266

Dimensions

Weight

0.61 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only