BURNDY
Stainless Steel Circular Butting Twin U Die, 1/0 Str CU, Pink, Index 12
Image of U25RT Stainless Steel Circular Butting Twin U Die, 1/0 Str CU, Pink, Index 12

Stainless Steel Circular Butting Twin U Die, 1/0 Str CU, Pink, Index 12

Brand: Burndy

Catalog ID: U25RT

Butting U Die, 1/0 Str CU, Pink, Index 12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index 12

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25RT

Color Code

Pink

Construction Material - Main

Crimp Force Capacity

12 ton

Die Index

12

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

U-DIE

Type

Die

UPC

781810627334

UPC 14 Digit GTIN

00781810627334

Dimensions

Dimension - Width inch

1

Dimension - Width mm

25

Weight

0.45 lb

Conductor Related

Crimping Ranges

1/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only