BURNDY
Stainless Steel Circular Butting Twin U Die, Index 161
Image of U161 Stainless Steel Circular Butting Twin U Die, Index 161

Stainless Steel Circular Butting Twin U Die, Index 161

Brand: Burndy

Catalog ID: U161

Butting U Die, Index 161.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 161

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U161

Crimp Force Capacity

12 ton

Die Index

161

Die Type

U Die

Type

Die

UPC

781810006986

UPC 14 Digit GTIN

00781810006986

Dimensions

Weight

0.7 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only