BURNDY
Stainless Steel Circular Butting Twin U Die, Index 840
Image of UK840T Stainless Steel Circular Butting Twin U Die, Index 840

Stainless Steel Circular Butting Twin U Die, Index 840

Brand: Burndy

Catalog ID: UK840T

Butting U Die, Index 840.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index K840

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK840T

Crimp Force Capacity

12 ton

Die Index

K840

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Sub Brand

DIE SET

Type

Dies

UPC

781810007648

UPC 14 Digit GTIN

00781810007648

Dimensions

Weight

0.39 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only