BURNDY
Stainless Steel Circular Butting Twin U Die, Index E
Image of UE Stainless Steel Circular Butting Twin U Die, Index E

Stainless Steel Circular Butting Twin U Die, Index E

Brand: Burndy

Catalog ID: UE

Butting U Die, Index E.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index E

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UE

Crimp Force Capacity

12 ton

Die Index

E

Die Type

U Die

Type

Die

UPC

781810627051

UPC 14 Digit GTIN

00781810627051

Dimensions

Weight

0.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only