BURNDY
Stainless Steel Circular Butting Wide U Die, 1/0 AWG, Index 12
Image of U25RTW Stainless Steel Circular Butting Wide U Die, 1/0 AWG, Index 12

Stainless Steel Circular Butting Wide U Die, 1/0 AWG, Index 12

Brand: Burndy

Catalog ID: U25RTW

Butting Wide U Die, 1/0 AWG, Index 12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Die Index 12

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25RTW

Crimp Force Capacity

12 ton

Die Index

12

Die Type

U Die

Type

Die

UPC

781810539026

UPC 14 Digit GTIN

00781810539026

Dimensions

Weight

0.55 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only